
Danfoss Hansen
5110-6B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5110-6B
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion - max | .5 cm³ |
| Angle (shape) | Straight |
| Application | Hydraulics and fluid transfer, On-highway hydraulic wet lines, Dump and refuse vehicles, Bulk liquid transfer |
| Body size | 3/8 |
| Brand | Danfoss |
| Connection style | Thread-to-Connect |
| Coupling type | Coupling |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Zinc Trivalent |
| Flow rate | 7 gal/min |
| Fluid compatibility | Hydraulic Oil |
| Fluid loss | .06 cm³ |
| Hex Size 1 | 1.38 in |
| Internal connection type | Thread to Connect |
| Item type | Complete |
| Latch type | Threaded together |
| Media | Hydraulic |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Port size | 1/4 |
| Product Height | 2 in |
| Product Length/Depth | 4.11 in |
| Product material | Brass |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 16.44 in³ |
| Product Weight | .97 lb |
| Product Width | 2 in |
| Seal material | Buna-N |
| Sub-brand | Hansen |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Thread Size 2 | 1/4-18 |
| Trade Name | 5100 Series |
| UPC | 678146036094 |
| Vacuum rating | 28 iHg |
| Valve type | 2 way |
| Working pressure | 3000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |