
MOTOR-VAR-DISPL 51MD110
511060
Model code: 51D110-R-D4-N-L7-B1-W-B-H9-AKA-032-AA-A3-D4-00
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
511060
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | B | B |
| S51M CONTROL FOR SERVICE | L7 | L7 |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | A3 | A3 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 032 | 032 |
| S51M ORIFICE FOR SERVICE | H9 | H9 |
| S51M PCORSET FOR SERVICE | 00 | 00 |
| S51M PRODUCT FOR SERVICE | 51D110 | 51D110 |
| S51M SERVORP FOR SERVICE | B1 | B1 |
| S51M SHAFT FOR SERVICE | D4 | D4 |
| S51M SHF FOR SERVICE | AKA | AKA |
| S51M THRESP FOR SERVICE | W | W |
| S51M THRESSET FOR SERVICE | D4 | D4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |