DRUCKFEDER 1,25X 5,45X 42,25 n=18,1
511602
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
511602
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 108,300 N | |
| Material | 17223/1-D | 17223/1-D |
| Number of active Coils | 18,10 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 4,2000 mm | |
| Spring, Length Test | 29,4900 mm | |
| Spring, Length unloaded | 42,2500 mm | |
| Spring, Outside Diameter | 6,7000 mm | |
| Spring, Rate | 8,490 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,2500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |