Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STEEL 300 HV | STEEL 300 HV |
| Remarks | N/A | |
| Standard | DIN 125, PART 2A | DIN 125, PART |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 31,000 mm | |
| Washer, Outside Diameter | 56,000 mm | |
| Washer, Thickness | 4,000 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |