
MOTOR-VAR-DISPL 51MC110
511655
Model code: 51C110-R-D3-N-L1-B1-W-B-J1-ABA-044-AA-A0-D4-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
511655
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | W | W:440mA |
| K: LOOP FLUSHING VALVE | A0 | A0:11.5 l/min,13bar |
| L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
| M: CONTROLS | L1 | L1:el prop,12V DIN,energ min |
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | B | B:850mA |
| SERIES 51 MOTOR TYPE | 51C110 | 51C110 |
| T: CONTROL ORIFICES | J1 | J1 |
| V: THRESHOLD SETTING | D4 | D4:440mA |
| W: SPECIAL HARDWARE FEATURES | ABA | ABA:magn.ring,adj |
| Y: MIN. DISPLACEMENT SETTING | 044 | 044:44ccm |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |