Weatherhead by Danfoss
5117X10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-1290-10
5117X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Available in a variety of sizes | |
| Material | Stainless steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1 in | |
| Product Length/Depth | .98 in | |
| Product Type | Spare Part | |
| Product Volume | .98 in³ | |
| Product Weight | .096 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Trade Name | 5117x Series | |
| UNSPSC | 40183100 | |
| UPC | 725975046555 |