Weatherhead by Danfoss
5117X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-1290-6
5117X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Available in a variety of sizes | |
| Material | Stainless steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .69 in | |
| Product Length/Depth | .73 in | |
| Product Type | Spare Part | |
| Product Volume | .346 in³ | |
| Product Weight | .04 lb | |
| Product Width | .6875 in | |
| Sub-brand | None | |
| Trade Name | 5117x Series | |
| Type | Swivel Nuts | |
| UNSPSC | 40183100 | |
| UPC | 725975046531 |