Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.340 | |
| Product height mm | 59.436 | |
| Product length in | 2.441 | |
| Product length mm | 62.001 | |
| Product Material | ZINC ALLOY | Zinc Alloy |
| Product width in | 1.545 | |
| Product width mm | 39.243 | |
| Size/Dimensions | L9.5XW8.5XH0.1 CM | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |