Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | ELECTROHYDRAULIC | Electrohydraulic |
| Application | MOBILE EQUIPMENT | Mobile Equipment |
| Brand | DANFOSS | Danfoss |
| Certifications | CEROHS COMPLIANT | CERoHS Compliant |
| Communication input | J | CAN J1939 |
| Compensation | DIRECT DIGITAL | Direct digital |
| Compliances | REACH | REACH |
| Design number | 10 | 10 |
| Maximum fluid temperature (C) | 105 | |
| Maximum fluid temperature (F) | 221 | |
| Maximum pressure rating (bar) | 380 | |
| Maximum pressure rating (psi) | 5510 | |
| Minimum ambient temp (C) | -40 | |
| Minimum ambient temp (F) | -40 | |
| Model Code 1 | CMA0902JMBV1034501301310 | |
| Nominal flow rate (gpm) | 53 | |
| Nominal flow rate (lpm) | 200 | |
| Ports | B_INLET | BSP |
| Product height in | 7.157 | |
| Product height mm | 181.800 | |
| Product length in | 11.680 | |
| Product length mm | 296.672 | |
| Product material | DUCTILE IRON | Ductile Iron |
| Product width in | 8.310 | |
| Product width mm | 211.074 | |
| Product_series | CMA090 | CMA090 |
| Unit type | INDEPENDENT-METERING VALVE | Independent-metering valve |
| Work sections qty | 2 | 2 |