![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318733%2FID463022800720-0101_preview.jpg&w=1920&q=75)
Danfoss
511AP00103A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
511AP00103A
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Electrohydraulic |
| Ambient temperature - max | 105 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Brand | Danfoss |
| Communication input | None |
| Compensation | On meter-in and meter-out |
| Construction | Sectional |
| Feature | Take setup from months to minutesTotal control at the touch of a buttonPredict problems before they start |
| Maximum Flow Rate | 200 l/min |
| Maximum Fluid Temperature | 105 °C |
| Maximum Pressure Rating | 440 bar |
| Maximum Working Port Leakage | 40 cc/min @100 bar |
| Minimum Ambient Temperature | -40 °C |
| Minimum Fluid Temperature | -20 °C |
| Model Code | CMA090300B03000009609609710 |
| Mount Type | Through holes |
| Nominal Flow Rating | 90 l/min |
| Ports | BSP |
| Pressure Rating | 380 bar |
| Product Height | 7.15748031 in |
| Product Length/Depth | 13.88 in |
| Product material | Ductile Iron |
| Product Type | Advanced Sectional Mobile Valves |
| Product Volume | 825.564 in³ |
| Product Weight | 63.58 lb |
| Product Width | 8.31 in |
| Sections | 3 |
| Sub-brand | None |
| Trade Name | CMA |
| Unit type | Advanced Mobile Valves |