Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
511AP00170A
CMA0904JMSV1M20719719719719710
511AP00170A
Tools
Add to comparison
Add to comparison
511AP00170A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.020
Product height mm
279.908
Product length in
16.080
Product length mm
408.432
Product width in
10.550
Product width mm
267.970