CMA0902JMBV1M29319119110
511AP00179A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.024 |
| Product height mm | | 280.000 |
| Product length in | | 11.680 |
| Product length mm | | 296.672 |
| Product width in | | 10.550 |
| Product width mm | | 267.970 |