CMA09020EB01000019119110
511AP00180A
Tools511AP00180A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.157 |
| Product height mm | 181.800 |
| Product length in | 11.680 |
| Product length mm | 296.672 |
| Product width in | 8.310 |
| Product width mm | 211.074 |