Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 512-1290-12 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1290 | 1290 |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
