DRUCKFEDER 0,90X 5,60X 34,00 n=15,2
512268
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
512268
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 38,300 N |
| Material | N/A |
| Number of active Coils | 15,20 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 4,7000 mm |
| Spring, Length Test | 18,7200 mm |
| Spring, Length unloaded | 34,0000 mm |
| Spring, Outside Diameter | 6,5000 mm |
| Spring, Rate | 2,500 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,9000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |