
MOTOR-VAR-DISPL 51MD080
512272
Model code: 51D080-R-D2-N-HA-B2-B-E-E6-NNN-026-AA-N6-08-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
512272
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | E | E |
| S51M CONTROL FOR SERVICE | HA | |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | N6 | N6 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 026 | |
| S51M ORIFICE FOR SERVICE | E6 | |
| S51M PCORSET FOR SERVICE | 00 | 00 |
| S51M PRODUCT FOR SERVICE | 51V160 | 24:24bar |
| S51M SERVORP FOR SERVICE | B2 | |
| S51M SHAFT FOR SERVICE | D2 | D2 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | B | B |
| S51M THRESSET FOR SERVICE | 08 | 08 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |