SECHSK.MUTTER B M12X1,5 DIN 439-05
512313
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
512313
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | FORM B | FORM B |
| Material | 05 | 05 |
| Nut, Height | 6,000 mm | |
| Nut, Hex Width | 19,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | STANDARD HEXAGON | STANDARD HEXA |
| Remarks | N/A | |
| Standard | DIN 439 | DIN 439 |
| Standard Class Level | N/A | |
| Thread, Size | M12X1,5 | M12X1,5 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |