Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 10 | 10 |
| Nut, Height | 18,500 mm | |
| Nut, Hex Width | 27,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | LOCK | LOCK |
| Remarks | N/A | |
| Standard | DIN 985 | DIN 985 |
| Standard Class Level | N/A | |
| Thread, Size | M18X1,5 | M18X1,5 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |