
PUMP-VAR-DISPL CW 90PV075
512540
Model code: 90R075-CA-5-NN-60-P-7-S1-D-00-GCS-42-42-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
512540
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S90P AUXMTG FOR SERVICE | NN | NN |
| S90P CHARGING FOR SERVICE | D | D |
| S90P CHRPRESS FOR SERVICE | 28 | 28 |
| S90P CNTRORF FOR SERVICE | 00 | 00 |
| S90P CONTROL FOR SERVICE | CA | CA |
| S90P DISPLIM FOR SERVICE | 7 | 7 |
| S90P ENDCAP FOR SERVICE | 60 | 60 |
| S90P FILTRATION FOR SERVICE | P | P |
| S90P HPPORTA FOR SERVICE | 42 | 42 |
| S90P HPPORTB FOR SERVICE | 42 | 42 |
| S90P PRESSREG FOR SERVICE | 5 | 5 |
| S90P PRODUCT FOR SERVICE | 90R130 | 25:250bar |
| S90P SHAFT FOR SERVICE | S1 | S1 |
| S90P SHF FOR SERVICE | GCS |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |