Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE | Drive |
| Product height in | | 1.057 |
| Product height mm | | 26.848 |
| Product length in | | 2.896 |
| Product length mm | | 73.558 |
| Product width in | | 1.057 |
| Product width mm | | 26.848 |