
MOTOR-VAR-DISPL 51MD110
512602
Model code: 51D110-A-D3-N-J1-K1-D-E-H4-NNN-042-AA-A3-20-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
512602
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | D | D: "not to use" |
| K: LOOP FLUSHING VALVE | A3 | A3:16.0 l/min,13bar |
| L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
| M: CONTROLS | J1 | J1:hyd prop,12V DIN,energ max |
| N: SERVO PRESSURE | K1 | K1:ext ctrl pres,PCOR A+B,BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | E | |
| SERIES 51 MOTOR TYPE | 51D110 | 51D110 |
| T: CONTROL ORIFICES | H4 | H4 |
| V: THRESHOLD SETTING | 20 | 20:20bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 042 | 042:42ccm |
| Z: PCOR SETTING | 32 | 32:320bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |