
PUMP-VAR-DISPL CW 90PV075
512692
Model code: 90R075-FC-1-BC-60-R-7-C6-E-B1-EDI-43-43-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
512692
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 7 | 7:no limiters,hard spring,spec |
| G: ENDCAP PORTS | 60 | 60: side ports |
| H: CHARGING SYSTEM | E | E:20 cc/rev |
| K: CHARGE PRESSURE SETTING | 30 | 30:30bar |
| M: CONTROLS | FC | FC:NFPE,12V w/o link,32bar |
| N: FILTRATION | R | R:remote filter |
| P: HIGH PRESSURE REGULATION | 1 | 1:A&B up to 450bar |
| SERIES 90 PUMP TYPE | 90R075 | 90R075 |
| T: CONTROL ORIFICES | B1 | B1:P none;TA+TB 1,5;A+B none |
| W: SPECIAL HARDWARE FEATURES | EDI | EDI: OBSOLETE |
| Y: HIGH PRESSURE SETTING A | 43 | 43:430bar |
| Z: HIGH PRESSURE SETTING B | 43 | 43:430bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |