Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
512AP00053A
CMA09020ES030000T073T07310
512AP00053A
Where to buy
Export PDF
Tools
Add to comparison
512AP00053A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.157
Product height mm
181.800
Product length in
11.680
Product length mm
296.672
Product width in
8.310
Product width mm
211.074