DRUCKFEDER 1,90X13,20X 18,82 n=3,10
513050
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513050
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 141,500 N | |
| Material | 17223/1-D | 17223/1-D |
| Number of active Coils | 3,10 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 11,3000 mm | |
| Spring, Length Test | 11,2000 mm | |
| Spring, Length unloaded | 18,8200 mm | |
| Spring, Outside Diameter | 15,1000 mm | |
| Spring, Rate | 18,600 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,9000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |