O-RING9,25X1,78-N-NBR80BOSCHNR1810210120
513063
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513063
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | NBR80 |
| O-Ring, Cross Section | 1,7800 mm |
| O-Ring, Inside Diameter | 9,2500 mm |
| Remarks | BOSCHNR18102 |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |