32DBX PISTON MTG FLG
513087
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 50.000 |
| Product height mm | | 1270.000 |
| Product length in | | 50.000 |
| Product length mm | | 1270.000 |
| Product width in | | 5.375 |
| Product width mm | | 136.525 |
| Sub brand | AIRFLEX | Airflex |