SWASHPLATE-TMP
513089
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513089
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Bracket Casting |
| Product height in | 14.250 |
| Product height mm | 361.950 |
| Product length in | 12.300 |
| Product length mm | 312.420 |
| Product Material | Ductile Iron |
| Product width in | 8.320 |
| Product width mm | 211.328 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |