32DBX LOWER MTG BRKT
513090
Tools513090 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 13.950 |
| Product height mm | | 354.330 |
| Product length in | | 12.000 |
| Product length mm | | 304.800 |
| Product width in | | 8.000 |
| Product width mm | | 203.200 |
| Sub brand | AIRFLEX | Airflex |