Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513188
FRICTION DISC-BRAKE, 32DBX
513188
Where to buy
Export PDF
Tools
Add to comparison
513188
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
31.920
Product height mm
810.768
Product length in
31.920
Product length mm
810.768
Product width in
0.312
Product width mm
7.925
Sub brand
AIRFLEX
Airflex