32DBX OIL SHIELD
513191
Tools513191 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 37.000 |
| Product height mm | 939.800 |
| Product length in | 18.500 |
| Product length mm | 469.900 |
| Product width in | 0.063 |
| Product width mm | 1.595 |
| Sub brand | Airflex |