Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 37.000 | |
| Product height mm | 939.800 | |
| Product length in | 18.500 | |
| Product length mm | 469.900 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.063 | |
| Product width mm | 1.595 | |
| Sub brand | AIRFLEX | Airflex |