DRUCKFEDER 0,80X 5,60X 17,00 N=7,00
513227
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513227
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 28,310 N |
| Material | N/A |
| Number of active Coils | 7,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 4,8000 mm |
| Spring, Length Test | 8,6600 mm |
| Spring, Length unloaded | 17,0000 mm |
| Spring, Outside Diameter | 6,4000 mm |
| Spring, Rate | 3,390 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,8000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |