SPRING-HELICAL COMP, 3.50x21.00x97.92
513230
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513230
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 687,700 N | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 13,96 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Spring, Inside Diameter | 14,0000 mm | |
| Spring, Length Test | 62,6300 mm | |
| Spring, Length unloaded | 97,9200 mm | |
| Spring, Outside Diameter | 21,0000 mm | |
| Spring, Rate | 19,490 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,5000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |