DRUCKFEDER 2,80X 19,00X 71,75 N=13,05
513360
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513360
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 376,300 N |
| Material | N/A |
| Number of active Coils | 13,05 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 13,4000 mm |
| Spring, Length Test | 43,5400 mm |
| Spring, Length unloaded | 71,7500 mm |
| Spring, Outside Diameter | 19,0000 mm |
| Spring, Rate | 13,330 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,8000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |