DRUCKFEDER 1,80X 12,20X 74,81 N=20,30
513376
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513376
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 160,300 N | |
| Material | N/A | |
| Number of active Coils | 20,30 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 8,6000 mm | |
| Spring, Length Test | 43,9500 mm | |
| Spring, Length unloaded | 74,8100 mm | |
| Spring, Outside Diameter | 12,2000 mm | |
| Spring, Rate | 5,200 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |