DRUCKFEDER 2,00X 16,70X 56,09 N=11,35
513377
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513377
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 155,300 N | |
| Material | N/A | |
| Number of active Coils | 11,35 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 12,7000 mm | |
| Spring, Length Test | 22,7900 mm | |
| Spring, Length unloaded | 56,0900 mm | |
| Spring, Outside Diameter | 16,7000 mm | |
| Spring, Rate | 5,490 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |