
MOTOR-VAR-DISPL 51MV160
513394
Model code: 51V160-A-F2-N-EE-NN-M-S-C0-AMA-N57-AA-B3-60-00-056
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | M | M:45-70mA |
| K: LOOP FLUSHING VALVE | B3 | B3:27.0 l/min,13bar |
| M: CONTROLS | EE | EE:el prop,PCP,John Deere |
| N: SERVO PRESSURE | NN | NN:for special controls |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | S | S:88mA |
| SERIES 51 MOTOR TYPE | 51V160 | |
| T: CONTROL ORIFICES | C0 | |
| V: THRESHOLD SETTING | 60 | 60:60mA |
| W: SPECIAL HARDWARE FEATURES | AMA | AMA:KPP#15824,adj,John Deere |
| Y: MIN. DISPLACEMENT SETTING | N57 | N57:57ccm fix |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |