Bearing - PVH57 , PVH131
513433
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.570 |
| Product height mm | | 65.278 |
| Product length in | | 0.710 |
| Product length mm | | 18.034 |
| Product width in | | 2.570 |
| Product width mm | | 65.278 |