Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513436
Bearing - PVH57
513436
Where to buy
Export PDF
Tools
Add to comparison
513436
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.047
Product height mm
51.994
Product length in
0.639
Product length mm
16.231
Product width in
2.047
Product width mm
51.994