PUMP-VAR-DISPL CW 90PV100
513451
Model code: 90R100-KA-5-NN-80-D-4-S1-N-03-FAD-38-38-26
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | 4:both sides |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | N | N:ext chrg pump w int cprv spc |
| K: CHARGE PRESSURE SETTING | 26 | 26:26bar |
| M: CONTROLS | KA | KA:EDC3,ms,14-85mA |
| N: FILTRATION | D | D:suction 1-1/16 |
| P: HIGH PRESSURE REGULATION | 5 | 5:A&B up to 440bar,low pl |
| SERIES 90 PUMP TYPE | 90R100 | 90R100 |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | FAD | |
| Y: HIGH PRESSURE SETTING A | 38 | 38:380bar |
| Z: HIGH PRESSURE SETTING B | 38 | 38:380bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |