Danfoss Airflex
513457
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513457
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 53.625 in |
| Product Length/Depth | 53.625 in |
| Product material | Carbon Steel |
| Product Type | Kits and Spare Parts |
| Product Volume | 1092.743 in³ |
| Product Weight | 90 lb |
| Product Width | .38 in |
| Sub-brand | Airflex |
| Trade Name | VC Series |