Danfoss Airflex
513483
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513483
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 24 in | |
| Product Length/Depth | 24 in | |
| Product material | Gray Cast Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 4896 in³ | |
| Product Weight | 246 lb | |
| Product Width | 8.5 in | |
| Sub-brand | Airflex | |
| Trade Name | CTE Series |