MOTOR-VAR-DISPL 51MV060
513534
Model code: 51V060-A-C6-N-JA-NN-C-H-M4-NNN-030-AA-A0-13-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | H | H |
| S51M CONTROL FOR SERVICE | JA | |
| S51M ENDCAP FOR SERVICE | A | A |
| S51M LFV FOR SERVICE | A0 | |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 030 | 030 |
| S51M ORIFICE FOR SERVICE | M4 | |
| S51M PCORSET FOR SERVICE | 28 | 28 |
| S51M PRODUCT FOR SERVICE | 51V060 | 51V060 |
| S51M SERVORP FOR SERVICE | NN | NN |
| S51M SHAFT FOR SERVICE | C6 | C6 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | C | C |
| S51M THRESSET FOR SERVICE | 13 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |