Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513600
ROD BIAS
513600
Where to buy
Export PDF
Tools
Add to comparison
513600
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.157
Product height mm
29.388
Product length in
4.705
Product length mm
119.507
Product width in
1.157
Product width mm
29.388