Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513602
Yoke Plug - PVH
513602
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
513602
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.270
Product height mm
32.258
Product length in
1.230
Product length mm
31.242
Product width in
1.270
Product width mm
32.258