Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
513629
S/A YOKE & BMPR PADSPVH98(PINNED PADS)
513629
Where to buy
Export PDF
Tools
Add to comparison
513629
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.890
Product height mm
175.006
Product length in
6.100
Product length mm
154.940
Product material
CAST IRON
Cast iron
Product width in
1.283
Product width mm
32.588