GASKET HOUSING
513631
Tools513631 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Item type | GASKET | Gasket |
| Product height in | | 8.390 |
| Product height mm | | 213.106 |
| Product length in | | 0.040 |
| Product length mm | | 1.016 |
| Product width in | | 5.826 |
| Product width mm | | 147.980 |
| Thickness IN | | 0.040 |
| Thickness MM | | 1.016 |