MOTOR-VAR-DISPL 51MV250
513727
Model code: 51V250-R-F2-N-E2-A7-A-N-E1-CCA-200-AA-A3-03-18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513727
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | A | A:2-5bar |
| K: LOOP FLUSHING VALVE | A3 | A3:16l/min,13bar |
| L: INPUT SHAFT | F2 | F2:15T8/16pitch |
| M: CONTROLS | E2 | E2:el 2pos,24V DIN,energ min |
| N: SERVO PRESSURE | A7 | A7:int,PCOR A+B,w/o BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N:w/o spring |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| T: CONTROL ORIFICES | E1 | E1 |
| V: THRESHOLD SETTING | 03 | 03:3bar |
| W: SPECIAL HARDWARE FEATURES | CCA | CCA:with gage port 9/16-18UNF |
| Y: MIN. DISPLACEMENT SETTING | 200 | 200: 200ccm fix,attention to Z |
| Z: PCOR SETTING | 18 | 18:180bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |