
MOTOR-VAR-DISPL 51MD160
513735
Model code: 51D160-A-D4-N-HS-A7-B-N-E1-CCA-N11-AA-A3-08-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
513735
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | HS | HS |
| S51M ENDCAP FOR SERVICE | A | A |
| S51M LFV FOR SERVICE | A3 | |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | N11 | |
| S51M ORIFICE FOR SERVICE | E1 | E1 |
| S51M PCORSET FOR SERVICE | 16 | |
| S51M PRODUCT FOR SERVICE | 51D160 | 18:180bar |
| S51M SERVORP FOR SERVICE | A7 | |
| S51M SHAFT FOR SERVICE | D4 | D4 |
| S51M SHF FOR SERVICE | CCA | |
| S51M THRESP FOR SERVICE | B | B |
| S51M THRESSET FOR SERVICE | 08 | 08 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |