
5138-360GFN-MA01UE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Color | Light oil |
| Feature | Available in a variety of sizes |
| Material | Nylon |
| Product Height | 13.721 in |
| Product Length/Depth | .226 in |
| Product Type | Spare Part |
| Product Volume | 42.548 in³ |
| Product Width | 13.721 in |
| Sub-brand | None |
| Trade Name | None |
| Type | Back Up |